High resolution marine thermal camera with pan and tilt and 2-axis gyro stabilization.
Model
Refresh Rate
The M364 combines a robust, all-weather design with a leading edge high resolution FLIR thermal senso, providing enhanced situational awareness for maritime professionals and recreational boaters. Its advanced gyro-stabilization and high-resolution thermal sensor make it possible to detect obstacles and targets even in total darkness and rough seas, ensuring safe navigation under the most demanding conditions.
Navigate safer and explore with 360° pan and +/-90° tilt capability. Control the M332 with your chartplotter or optional joystick control unit.
Navigate with a steady view in rough seas. Vertical stabilization compensates for vessel pitch and horizontal stabilization maintains the M364's field of view on a selected bearing.
A high resolution 640x512 FLIR thermal sensor delivers superior night vision and almost twice the range capability as a standard thermal sensor.
Actual range may vary depending on camera setup, environmental conditions and user experience.
The FLIR M364 offers night vision in complete darkness, glare, and light fog.
FLIR M-Series cameras are designed to integrate seamlessly with chartplotters and multi-function display from Furuno, Garmin, Raymarine and Simrad. View the thermal image on your chartplotter display and control the camera's pan and tilt with your chartplotter's touchscreen.
Learn more| General | |
|---|---|
| Detector Type | 640x512 VOx Microbolometer |
| Video Refresh Rate | 30 Hz or <9 Hz |
| Field of View | 24 ° x 18 ° |
| Focal Length | 18 mm |
| Focus | Fixed 12 ft (3m) to infinity |
| Optical Zoom | N/A |
| Digital Zoom | 4x Continuous |
| System | |
|---|---|
| Gyro Stabilized | Yes |
| Marine Video Analytics (MVA) | Yes |
| Pan/Tilt Adjustment Range | 360° Continuous Pan, +/- 90° Tilt |
| Analog Video Output | NTSC/PAL User Settable |
| Analog Video Connector Types | BNC |
| Network Video Output | Two, Independent H.264/MJPEG Network Video Streams |
| HD-SDI Lossless Video Output | Yes |
| Power Requirements | 12 to 24VDC |
| Power Consumption | 41W nominal; 56W w/ heaters |
| ONVIF | Profile S Conformance |
| Environmental | |
|---|---|
| Operating Temperature Range | -13°F to +131°F (-25°C to +55°C) |
| Storage Temperature Range | -22°F to +158°F (-30°C to +70°C) |
| Automatic Window Defrost | Standard at Power-Up |
| Water Ingress | IPX6 |
| Shock | 15g vertical, 9g horizontal |
| Vibration | IEC60945 |
| Lightning Protection | Near Strike at 2kV |
| Salt Mist | IEC60945 |
| EMI | IEC60945 |
| Physical | |
|---|---|
| Weight | Camera: 13.9lbs (6.3kg) Camera with Top-Down Riser: 14.9lbs (6.8kg) |
| Size | Camera: 8.7” (222mm) x 12.9” (328mm) Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm) |
| Range | |
|---|---|
| Detect a 30-foot Vessel | 1.7nm (3150m) |
| NATO Target 2.3m x 2.3m @50% | 0.9nm (1690m) |
| Detect Human Sized Target | 0.5nm (925m) |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.