High resolution marine thermal camera with pan and tilt, 2-axis gyro stabilization and ultra low-light visible sensor.
Model
Refresh Rate
Featuring a high definition ultra-low light camera and one of the most advanced FLIR thermal imaging cores, the M364C and M364C LR provide an elite level of awareness on the water. Both models feature use multispectral FLIR Color Thermal Vision™, the blending of the visible camera with thermal to let mariners use color enhanced imagery to identify navigation aids and other vessels within the thermal scene.
Mechanical image stabilization provides a steady view in rough seas.
Blends the visible camera with a thermal image for positive identification of buoys and other vessels.
High Resolution Thermal + Ultra Low Light Visible Camera.
Actual range may vary depending on camera setup, environmental conditions and user experience.
The M364C, with its wider field of view, meets the needs of almost all vessel applications. The wider field of view provides the best image quality underway. The M364C LR, with a narrower field of view, is best suited for stable platforms and larger vessels that require longer range performance.
Actual range may vary depending on camera setup, environmental conditions and user experience.
FLIR M-Series cameras are designed to integrate seamlessly with chartplotters and multi-function display from Furuno, Garmin, Raymarine and Simrad. View the thermal image on your chartplotter display and control the camera's pan and tilt with your chartplotter's touchscreen.
| Thermal Camera | |
|---|---|
| Detector Type | 640x512 VOx Microbolometer |
| Video Refresh Rate | 30 Hz or <9 Hz |
| Field of View | M364C - 24 ° x 18 ° M364C LR - 18 ° x 13.5 ° |
| Focal Length | M364C - 18mm M364C LR - 25mm |
| Focus | Fixed 12 ft (3m) to infinity |
| Optical Zoom | N/A |
| Digital Zoom | 4x Continuous |
| Visible Camera | |
|---|---|
| Detector Type | 1/2.8” CMOS |
| Resolution | Up to 1920 x 1080 @ 30fps |
| Minimum Illumination | Low Light Setting ON: 0.006 lux / Low Light Setting OFF: 0.1 lux |
| Optical Zoom | 30x |
| Digital Zoom | 12x |
| Focal Length | 129 mm to 4.3 mm |
| Field of View | 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV |
| System | |
|---|---|
| Gyro Stabilized | Yes. 2-Axis. |
| Marine Video Analytics (MVA) | Yes |
| Pan/Tilt Adjustment Range | 360° Continuous Pan, +/- 90° Tilt |
| Color Thermal Vision | Yes |
| Analog Video Output | NTSC/PAL User Settable |
| Analog Video Connector Types | BNC |
| Network Video Output | 2 HD H.264 Main Streams, 2 H.264 Sub Streams, 1 Live Stream |
| HD-SDI Lossless Video Output | Yes |
| Power Requirements | 12 to 24 VDC |
| Power Consumption | 41W nominal; 56W w/ heaters |
| ONVIF | Profile S Conformance |
| Environmental | |
|---|---|
| Operating Temperature Range | -13°F to +131°F (-25°C to +55°C) |
| Storage Temperature Range | -30°F to +158°F (-30°C to +70°C) |
| Automatic Window Defrost | Standard at Power-Up |
| Water Ingress | IPX6 |
| Shock | 15g vertical, 9g horizontal |
| Vibration | IEC60945 |
| Lightning Protection | Near Strike up to 2kV |
| Salt Mist | IEC60945 |
| EMI | IEC60945 |
| Physical | |
|---|---|
| Weight | Camera: 13.9lbs (6.3kg) / Camera with Top-Down Riser: 14.9lbs (6.8kg) |
| Size | Camera: 8.7” (222mm) x 12.9” (328mm) / Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm) |
| Range | |
|---|---|
| Detect a 30-foot Vessel | M364C - 1.7nm (3150m) M364C LR - 2.0nm (3700m) |
| NATO Target 2.3m x 2.3m @50% | M364C - 0.9nm (1690m) M364C LR - 1.3nm (2370m) |
| Detect Human Sized Target | M364C - 0.5nm (925m) M364C LR - 0.6nm (1030m) |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.