Premium joystick control unit for FLIR Marine cameras - compatible with the M232, M300, M400/M400XR and M500 series.
The JCU-4 provides confident control of FLIR marine thermal and visible cameras. Pan, tilt, zoom, and control all the camera functions with JCU-4’s ergonomic keypad and responsive joystick control. Our premier FLIR joystick controller, the JCU-4 pairs seamlessly with FLIR marine thermal cameras and provides the operator a dedicated tactile camera control solution.
Designed by mariners, for mariners the JCU-4 is perfect for those who actively navigate using thermal technology and require dependable and intuitive control of their FLIR camera.
| Physical | |
|---|---|
| Width | 93.66 mm (3.69 in) |
| Height | 146.66 mm (5.77 in) |
| Depth | 63.36 mm (2.49 in) |
| Depth (including joystick) | 113.30 mm (4.46 in) |
| Power | |
|---|---|
| PoE class | Class 2 |
| Nominal supply voltage |
|
| Operating voltage range |
|
| Power consumption | 5 W Max with full keypad illumination |
| IEEE Standard | IEEE 802.3af |
| Network | |
|---|---|
| Network connection ports |
|
| Display | |
|---|---|
| LCD Size | 2.9” |
| LCD Type | IPS TFT LCD |
| Active area | 26.51 mm x 67.68 mm |
| Brightness / Luminance | 600 nits / 600 cd/m2 |
| Viewing angles | 80 + / 80 + |
| Resolution | 376 (H) x 960 (W) pixels (RBG) |
| Contrast ratio | 1:1500 |
| Environmental | |
|---|---|
| Operating temperature | -25 ºC to +55 ºC (-13 ºF to 131 ºF) |
| Storage temperature | -30 ºC to +70 ºC (-22 ºF to 158 ºF) |
| Relative humidity | Maximum 93% @ + 40 °C (104 °F) |
| Waterproof rating | IPx6 |