Ultra low-light marine camera with pan and tilt and 2-axis gyro stabilization.
The M300C combines a high-performance visible HD camera sensor with impressive 30X optical zoom capabilities, ensuring reliable target identification and heightened awareness. Its robust pan and tilt housing features 2-axis gyro stabilization, enabling effective target monitoring even in challenging sea conditions. Equipped with an advanced ultra-low light sensor, the M300C offers outstanding low light imaging, making it an ideal choice for mariners who do not need thermal night vision.
Navigate safer and explore with 360° pan and +/-90° tilt capability. Control the M300C with your chartplotter or an optional joystick control unit.
Navigate with a steady view in rough seas. Vertical stabilization compensates for vessel pitch and horizontal stabilization maintains the M300C's field of view on a selected bearing.
A 1920 x 1080 ultra-low light camera sensor with 30X optical zoom lets you boat into the evening and identify long distance targets.
Ultra-low light camera with enhanced long range target detection
FLIR M-Series cameras are designed to integrate seamlessly with chartplotters and multi-function display from Furuno, Garmin, Raymarine and Simrad. View the thermal image on your chartplotter display and control the camera's pan and tilt with your chartplotter's touchscreen.
Learn more| General | |
|---|---|
| Detector Type | 1/2.8” CMOS |
| Resolution | Up to 1920 x 1080 @ 30fps |
| Minimum Illumination | Low Light Setting ON: 0.006 lux Low Light Setting OFF: 0.1 lux |
| Optical Zoom | 30x |
| Digital Zoom | 12x |
| Focal Length | 129 mm to 4.3 mm |
| Field of View | 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV |
| System | |
|---|---|
| Gyro Stabilized | Yes |
| Marine Video Analytics (MVA) | Yes |
| Pan/Tilt Adjustment Range | 360° Continuous Pan, +/- 90° Tilt |
| Analog Video Output | NTSC/PAL User Settable |
| Analog Video Connector Types | BNC |
| Network Video Output | Two, Independent H.264/MJPEG Network Video Streams |
| HD-SDI Lossless Video Output | Yes |
| Power Requirements | 12-24V DC |
| Power Consumption | 41W nominal; 56W w/ heater |
| ONVIF | Profile S Conformant |
| Environmental | |
|---|---|
| Operating Temperature Range | -13°F to +131°F (-25°C to +55°C) |
| Storage Temperature Range | -22°F to +158°F (-30°C to +70°C) |
| Automatic Window Defrost | Standard at Power-Up |
| Water Ingress | IPX6 |
| Shock | 15g vertical, 9g horizontal |
| Vibration | IEC60945 |
| Lightning Protection | Near Strike at 2kV |
| Salt Mist | IEC60945 |
| EMI | IEC60945 |
| Physical | |
|---|---|
| Weight | Camera: 13.9lbs (6.3kg) Camera with Top-Down Riser: 14.9lbs (6.8kg) |
| Size | Camera: 8.7” (222mm) x 12.9” (328mm) Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm) |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.