Marine Power Over Ethernet (PoE) Injector for FLIR joystick control units.
Marine Power Over Ethernet (PoE) Injector for FLIR joystick control units. The FLIR PoE injector is compatible with both 12- and 24-volt DC systems for maximum flexibility. This device also supports up to 5 Gigabit speed networking to ensure the fastest connectivity possible through its standard RJ-45 data port.
| Physical | |
|---|---|
| Length | 93.00 mm (3.66 in) |
| Height | 74.00 mm (2.91 in) |
| Depth | 32.80 mm (1.29 in) |
| Weight | 200.00 g (0.44 lbs) |
| Power | |
|---|---|
| Nominal supply voltage | 12 V or 24 V dc |
| Operating voltage range | 10 V to 36 V dc |
| PoE power output |
Ensure that the maximum power output is not exceeded. For more information, refer to: Power over Ethernet (PoE). |
| Current draw | 2.34 A @ 10 V dc 0.65 A @ 36 V dc |
| Power consumption | 23.4 W @ 10 V dc 23.4 W @ 36 V dc |
| Power consumption | 23.4 W @ 10 V dc 23.4 W @ 36 V dc |
| PoE nominal output voltage range | 44 V to 57 V de (based on the IEEE 802.3af standard) |
| Network | |
|---|---|
| Network connection ports |
|
| IEEE Standard | Conforms to IEEE 802.3af |
| Environmental | |
|---|---|
| Operating temperature | -40 °C (-40 °F) to +40 °C (104 °F) |
| Storage temperature | -40 °C (-40 °F) to +85 °C (185 °F) |
| Relative humidity | up to 90% |
| Conformance | |
|---|---|
| Standards |
|
| Manuals | |
|---|---|
| POE - Installation Guide | |