8 port Gigabit RayNet network switch with 4 dedicated power-over-ethernet (POE) ports.
The RNS-8 network switch is a premium network switch. Use the RNS-8 to integrate chartplotter displays with radars, sonar modules, and FLIR Marine thermal cameras. The RNS-8 features 4 dedicated Power-Over-Ethernet (POE) ports for integrating and powering POE-compatible devices like CAM300 marine IP cameras and RMK-10 remote keypads. The RNS-8 is simple to install and requires no complicated setup.
Physical | |
---|---|
Length | 287.63 mm (11.32 in) |
Height | 125.5 mm (4.94 in) |
Depth | 78 mm (3.07 in) |
Port separation distance | 17.38 mm (0.68 in) |
Weight | 960.5 g (2.12 lbs) |
Power | |
---|---|
Nominal supply voltage | 12 V or 24 V dc |
Operating voltage range | 9 V to 31.2 V dc |
PoE operating voltage range | 10.8 V to 31.2 V dc |
Power consumption | 160 W (Maximum) @ 12 V dc 150 W (Maximum) @ 24 V dc |
Current | 13.3 A (Maximum) @ 12 V dc 6.25 A (Maximum) @ 24 V dc |
Inline fuse rating | 15 A @ 12 V dc 8 A @ 24 V dc |
Thermal breaker rating | 20 A @ 12 V dc 10 A @ 24 V dc |
Network | |
---|---|
Network connection ports | 4 x RayNet connection ports (10/100/1000 Mbits/s) 4 x PoE RayNet connection ports (10/100/1000 Mbits/s). Each of the 4 ports supports PoE Classes 0 to 4, with 30 W maximum power available for each port. Note:
|
IEEE Standard | Conforms to IEEE 802.3at |
Environmental | |
---|---|
Operating temperature | –25 °C (–13 °F) to +55 °C (131 °F) |
Non-operating temperature | –30 °C (–22 °F) to +70 °C (158 °F) |
Relative humidity | up to 93% @ 40 °C (104 °F) |
Waterproof rating | IPx6 & IPx7 |
Conformance | |
---|---|
Standards | EN 60945:2002 (Europe, Australia New Zealand) ICES-003 (Canada) CFR47 Part 15 (USA) IACS section E10 (Japan / China) |
Product markings | UKCA CE Australian Tick WEEE Directive |
The following parts are supplied with the RNS-8
1 | RNS-8 Network switch |
2 | Documentation pack |
3 | Fixing screws, x4 (M4, 8.94 x 25 mm) |
4 | Power cable, 1.5 m (4.9 ft) |
Manuals | |
---|---|
RNS-8 - Data Sheet |