FLIR MD Series

Compact fixed view marine thermal cameras in standard and high resolution.

Model

Refresh Rate

Model: FLIR MD-625 Fixed View Thermal Camera

SKU: 432-0010-03-00

Compact, Fixed View Marine Thermal Cameras

Compact, Fixed View Marine Thermal Cameras

The FLIR MD Series are fixed-view thermal night vision cameras designed to help boaters steer around obstacles and improve overall situational awareness at night and in low light conditions. The compact MD Series cameras are simple to mount and easy to integrate into your existing chartplotter displays. MD-Series thermal cameras output standard analog video and feature an Ethernet port for joystick or chartplotter control of the camera settings and on-screen control menu.

FLIR MD Series compact size illustration

Compact Size

The MD Series camera's small footprint makes it easy to install. Only 5.2 cm (6 in) diameter and 17.8 cm (7 in) tall.

MD Series Fixed View icon

Fixed View

MD Series cameras feature a stationary thermal sensor for detecting obstacles and collision avoidance.

Resolution Icon

Standard or High Resolution

Choose the standard resolution MD324 or the high resolution MD625 for longer range.

MD Series Features and Benefits

  • Thermal night vision makes navigating at night easier and safer 
  • Rugged waterproof enclosure is easy to install
  • Analog video output for simple integration with marine monitors and compatible chartplotters
  • Ethernet port for joystick and chartplotter integration.

MD Series - Specifications & Resources

Thermal Camera
E-Zoom - Thermal

2 x

System
Power Consumption

4.8 W nominal; 12.5 W max

Warranty

2 year

Environmental
Automatic Window Defrost

Standard at Power-Up

EMI

IEC 60945

Lightning Protection

Standard

Operating Temperature Range

-25°C to +55°C

Salt Mist

IEC60945

Shock

15 g vertical, 9 g horizontal

Storage Temperature Range

-40°C to +85°C-40°C to +85°C

Vibration

IEC 60945; MIL-STD-810E

Water Ingress

IPx6

Wind

100 knot (115.2 mph)

Physical
Size

6" dia. × 7" ht.

Weight

~ 3 lbs

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.