Compact standard resolution marine thermal camera with pan and tilt.
The M232 marine thermal camera takes affordability and easy integration to a whole new level. Incorporating 320 x 240 thermal resolution, video over IP, and digital zoom, M232 is the smallest FLIR marine pan and tilt camera system. The M232 improves navigation and safety by helping you see bridges, docks, buoys, and other vessels in total darkness. The M232 also helps boaters find people in the water faster than using spotlights and radar alone.
Our smallest marine thermal camera with pan and tilt capability. M232's compact housing is rugged and easy to install.
Navigate safer and explore with 360° pan and +/-90° tilt capability. Control the M232 with your chartplotter or optional joystick control unit.
A 320x240 FLIR thermal sensor detects changes in heat so you can see boats and buoys in total darkness.
Actual range may vary depending on camera setup, environmental conditions and user experience.
The FLIR M232 features a rugged, waterproof gimbal enclosure with automatic window heaters for effective ice management. Users can enjoy intuitive touchscreen pan, tilt, and camera controls directly from their chartplotter display, with an optional joystick control unit available for dedicated operation.
When paired with a Raymarine Axiom display, M232 enhances safety with ClearCruise™ object detection. ClearCruise object detection delivers audible and visual alerts when non-water objects—such as boats, obstacles, or markers—are identified, offering an extra set of eyes for safer nighttime navigation.
FLIR M-Series cameras are designed to integrate seamlessly with chartplotters and multi-function display from Furuno, Garmin, Raymarine and Simrad. View the thermal image on your chartplotter display and control the camera's pan and tilt with your chartplotter's touchscreen.
Learn more| General | |
|---|---|
| Field of View | 24° × 18° |
| Video Refresh Rate | 9 Hz9 Hz |
| Focal Length | 19mm |
| Focus | Fixed 12ft (3.6m) to infinity |
| Optical Zoom | N/A |
| Digital Zoom | 4x Continuous |
| Detector Type | 320 × 240 VOx Microbolometer |
| System | |
|---|---|
| ClearCruise Analytics | Yes, with select Raymarine Displays |
| Pan/Tilt Adjustment Range | Pan: 360° (continuous), Tilt: +110°, -90° |
| Analog Video Connector Types | N/A |
| Network Video Output | Single H.264 Network Video Stream |
| Power Requirements | 12 or 24 VDC |
| Power Consumption | 15 W (typical) 18 W (max) |
| Environmental | |
|---|---|
| Operating Temperature Range | -13°F to +131°F (-25°C to +55°C) |
| Storage Temperature Range | -22°F to +158°F (-30°C to +70°C) |
| Automatic Window Defrost | Standard at Power-Up |
| Water Ingress | IPX6 |
| Shock | 15 g vertical, 9 g horizontal |
| Vibration | IEC 60945; MIL-STD-810E |
| Lightning Protection | Near Strike at 2kV |
| Salt Mist | IEC60945 |
| EMI | IEC60945 |
| Physical | |
|---|---|
| Weight | 6.0 lb (2.7 kg) w/o top-down riser 6.6 lb (3.0 kg) w/ top-down riser |
| Size | Without top-down riser; Diameter 6.3” (161.1mm), Height 9.0” (229.3mm) With top-down riser; Diameter 7.5” (190.0mm), Height 11.0” (279.0mm) |
| Range | |
|---|---|
| Detect a 30-foot Vessel | 1.60nm (2.96km) |
| NATO Target 2.3m x 2.3m @50% | 0.47nm (879m) |
| Detect Human Sized Target | 0.20nm (362m) |
| Certificates | |
|---|---|
| M232 - Declaration of Conformity | |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.