The JCU–3 compact remote keypad is designed to control the FLIR M232 thermal camera.
The JCU–3 compact remote keypad is designed to control the FLIR M232 thermal camera from a convenient location at the helm. Two programmable user keys provide access to your favorite scenes or modes and the uni-controller enables full control of the camera's pan and tilt functions. The JCU-3 is designed for console mounting, with mounting options for portrait and landscape orientation.
An included DC power cable provides 12-volt power, or the JCU-3 can be powered via POE (power over Ethernet) with an appropriate POE power supply. You can install multiple JCU–3 keypads. Multiple JCU–3 keypads can control a single camera; a single JCU–3 keypad can control multiple cameras in more complex systems.
| Physical | |
|---|---|
| Length | 133.0 mm (5.24 in.) |
| Width | 55.0 mm (2.17 in.) |
| Power | |
|---|---|
| Nominal supply voltage | PoE: 48 V dc, Alternate power: 12 / 24 V dc |
| Operating voltage range | PoE: 44 V to 57 V dc, Alternate power: 9 V to 32 V dc |
| Power consumption | 4 W Max with full keypad illumination |
| General | |
|---|---|
| Network / PoE connection | 1 x RJ45 Ethernet 10/100 Mb/s connector |
| Environmental | |
|---|---|
| Relative humidity | Max. 93% |
| Waterproof rating | IPx6, IPx7 |
| Storage temperature | -30 °C to +70 °C (-22 °F to 158 °F) |
| Operating temperature | -25 °C to +55 °C (-13 °F to 131 °F) |