New

Charge Station

USB-C charging dock for Ocean Scout Pro cameras.

£310.80

Model: Charge Station

SKU: T301005ACC

Charge Station for Ocean Scout Pro Cameras

Charge Station for Ocean Scout Pro Cameras

The optional Charge Station provides a secure, mountable solution for storing and charging both FLIR Ocean Scout Pro and Ocean Scout Pro II, keeping the camera powered, accessible, and ready when needed. Designed for marine use, it supports everyday boating and time‑critical response alike by ensuring fast access and consistent readiness, whether underway, dockside, or on standby.

Charge Station - Specifications & Resources

Physical
Length

178 mm (7.0 in)

Width

108 mm (4.25 in)

Depth

67 mm (2.65 in)

Weight

400 g (0.88 lb)

Power
Nominal supply voltage

5 V dc via USB-C

Connectors
Connectors
  • 1 x USB-C
  • Bottom-mounted, supporting hidden or side-exit cable
What's in the box illustration
What's in the box?

USB-C cable, AC/DC power adapter and mounting screws not included.

1

Charge station USB-C Dock

2

Quick start guide (not pictured)