New

Ocean Scout Pro II

The FLIR Ocean Scout Pro II is a long range thermal night vision monocular, designed for marine law enforcement applications.

£3,478.80

Model: FLIR Ocean Scout Pro II

SKU: 15005-0202

Portable FLIR Vision for Marine Law Enforcement

Portable FLIR Vision for Marine Law Enforcement

Ocean Scout Pro II gives marine law enforcement and first responder crews a fast, reliable way to maintain situational awareness during night operations and low‑visibility conditions. Use it to support patrols, identify navigation aids, and rapidly locate persons in the water during active response situations. Advanced FLIR thermal imaging helps crews detect people, vessels, and hazards when visibility is compromised by darkness, weather, smoke, or glare.

Designed for high‑stress operations, Ocean Scout Pro II features a streamlined interface and ergonomic controls that allow officers to maintain continuous visual contact with targets without navigating complex menus. Advanced image processing enhances contrast and target visibility, helping ensure no person, vessel, or navigational hazard is overlooked during time‑critical enforcement and rescue operations.

Built for Marine Response

Built for Marine Response

We developed Ocean Scout Pro II in collaboration with public safety professionals. It is built to withstand harsh marine environments, deploy quickly, and meet the operational demands of marine law enforcement, coast guard, and search and rescue teams. An intuitive, one‑finger control scheme and streamlined interface allow operators to stay focused on critical targets during active response. With up to six hours of battery life, Ocean Scout Pro II is ready when conditions demand it.

FLIR Ocean Scout Pro II - Specifications & Resources

General
Field of View (FOV)

18°

Focal length

35 mm

F-number

f/ 1.0

Focus

Manual focus

Human detection range

1000 m (1100 yards)

Minimum focus distance

4 m (13 ft)

Detector frame rate

30 Hz

Display frame rate

60 Hz

Spectral range

7.5 μm - 13.5 μm

Pixel pitch

17 μm

Thermal sensitivity, NETD

<38 mK @ 30°C (86°F)

Resolution

640 ×480, vox microbolometer

Image processing

FLIR proprietary Digital Detail Enhancement™

Color (housing)

Silver/Black

Drop rating

2 m (6 ft 7 in)

IP rating

IP67

User Interface
Zoom

2x, 4x, 6x, 8x

Modes

White Hot, Black Hot, Sepia

Disable radio and Wi-Fi

Physical On/Off switch

Image Presentation
Built-in display

XGA 1024 × 768

Video

XGA 1024 × 768

Power
Battery life

Up to 6 hours

Battery type

Internal Li-Ion cell

Charging time

2 h at 80%

Physical
Size (L x W x H)

19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)

Weight (incl. battery)

498 g (1 lb 2 oz)

Tripod mounting

UNC ¼”-20

Image Storage
Media gallery

Scout Pro App (iOS only)

Storage media

Embedded flash

Image storage capacity

>1000

Image storage mode

IR

File formats

Standard JPEG

Video recording

Yes

Non-radiometric IR video recording

MPEG4 AVC (ITU-T H.264)

Storage capacity

16 GB

Video streaming

Yes

Non-radiometric IR video streaming

Wi-Fi/RTSP (MPEG4 AVC (ITU-T H.264))

USB streaming

UVC (YUV422 no overlay)

Wireless Connectivity
Bluetooth

BLE

Streaming

Wi-Fi

What's in the box illustration
What's in the box?

Every Ocean Scout Pro II camera system includes:

1

Ocean Scout Pro II Thermal Monocular

2

Tactical storage pouch with MOLLE webbing

3

Marine yellow nylon wrist lanyard

4

USB-C to USB-A data and charging cable

5

Round rubber eyecup

6

Oval rubber eyecup

7

Quick start guide (not pictured)


Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.