FLIR Ocean Scout Pro

The FLIR Ocean Scout Pro is a marine thermal night vision monocular, designed for enhanced situational awareness on the water.

£2,338.80

Model: FLIR Ocean Scout Pro

SKU: 15002-0202

Portable FLIR Vision

Use Ocean Scout Pro to navigate confidently at night, identify navigation aids and find people in the water. Featuring a wide 32° field-of-view, Ocean Scout Pro allows for rapid area sweeps and detecting human heat signatures up to 500 meters away. Operating the Ocean Scout Pro is easy.

A streamlined user interface and ergonomic controls ensure a continuous view of targets, persons or scenes without distracting menus and settings. Advanced image enhancements improve human and navaid detection, ensuring you never miss a target.

See More, Navigate Safer

See More, Navigate Safer

Extend your time on the water and feel safer in low light conditions with handheld thermal imaging. The Ocean Scout Pro provides boaters with a wide 32° field of view lens, optimized for on-water observation. Spot obstacles and navigation aids in total darkness and navigate with confidence. Should a passenger or pets go overboard, FLIR image-enhancing technology can help you to locate them in the water up to 500 meters away.

FLIR Ocean Scout Pro - Specifications & Resources

General
Field of View (FOV)

32°

Focal length

19 mm

F-number

f/ 1.0

Focus

Fixed focus

Human detection range

500 m (540 yards)

Minimum focus distance

4 m (13 ft)

Detector frame rate

30 Hz

Display frame rate

60 Hz

Spectral range

7.5 μm - 13.5 μm

Pixel pitch

17 μm

Thermal sensitivity, NETD

<38 mK @ 30°C (86°F)

Resolution

640 ×480, vox microbolometer

Image processing

FLIR proprietary Digital Detail Enhancement™

Color (housing)

Silver/Black

Drop rating

2 m (6 ft 7 in)

IP rating

IP67

User Interface
Zoom

2x, 4x, 6x, 8x

Modes

White Hot, Black Hot, Sepia

Disable radio and Wi-Fi

Physical On/Off switch

Image Presentation
Built-in display

XGA 1024 × 768

Video

XGA 1024 × 768

Power
Battery life

Up to 6 hours

Battery type

Internal Li-Ion cell

Charging time

2 h at 80%

Physical
Size (L x W x H)

19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)

Weight (incl. battery)

498 g (1 lb 2 oz)

Tripod mounting

UNC ¼”-20

Image Storage
Media gallery

Scout Pro App (iOS only)

Storage media

Embedded flash

Image storage capacity

>1000

Image storage mode

IR

File formats

Standard JPEG

Video recording

Yes

Non-radiometric IR video recording

MPEG4 AVC (ITU-T H.264)

Storage capacity

16 GB

Video streaming

Yes

Non-radiometric IR video streaming

Wi-Fi/RTSP (MPEG4 AVC (ITU-T H.264))

USB streaming

UVC (YUV422 no overlay)

Wireless Connectivity
Bluetooth

BLE

Streaming

Wi-Fi

What's in the box illustration
What's in the box?

Every FLIR Ocean Scout Pro camera system includes:

1

Ocean Scout Pro Thermal Monocular

2

Tactical storage pouch with MOLLE webbing

3

Marine yellow nylon wrist lanyard

4

USB-C to USB-A data and charging cable

5

Round rubber eyecup

6

Oval rubber eyecup

7

Quick start guide (not pictured)


Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.