How the FLIR M364C‑USV Simplifies EO/IR Integration on Uncrewed Vessels

26 August 2026

How the FLIR M364C‑USV Simplifies EO/IR Integration on Uncrewed Vessels

Uncrewed surface vessels (USVs) are moving into active use across ocean survey, security, offshore energy and defense. They must deliver reliable imagery, predictable control and usable data from the start. FLIR Marine designs for that requirement.

Uncrewed surface vessels (USVs) are moving into active use across ocean survey, security, offshore energy and defense. Many operate for extended periods without onboard crew.

On these platforms, cameras are part of the onboard autonomy and control systems. They must deliver reliable imagery, predictable control and usable data from the start.

FLIR Marine designs for that requirement. The FLIR M364‑USV is built as an imaging system designed for autonomous or remote operation that integrates directly into USV systems, reducing development effort and speeding deployment.

What makes a camera suitable for unmanned or autonomous applications?

Conventional marine cameras assume an onboard operator. USVs do not. Typical requirements include:

  • Continuous operation with no manual intervention
  • Integration with autonomy or remote-control software
  • Reliable performance in low visibility and weather
  • Consistent, time-aligned sensor data

Image quality matters, but so does data output that software can use in real time.

FLIR M364C‑USV Simplifies EO/IR Integration on Unmanned Vessels

Multi-Sensor Imaging for Detection and Identification

The M364‑USV is an electro‑optical/infrared (EO/IR) system that combines two primary sensors:

  • Thermal imager: 640 × 512 uncooled long‑wave infrared (LWIR) microbolometer
  • Visible camera: Full HD (1920 × 1080) with 30× optical zoom

Thermal imaging supports detection in darkness, haze and fog. The visible camera adds detail for identification and scene interpretation, with ultra‑low‑light performance for near‑dark conditions. Together, they support a simple workflow:

  • Detect an object of interest using thermal contrast
  • Confirm and interpret using visible imaging

This supports both human operators and automated systems working from the same data.

Built for Integration from the Start

Many USV programs successfully adapt sensors designed for crewed vessels to meet their needs. In some cases, that work can add complexity in control, timing and data alignment. The M364‑USV is designed for USV integration from the outset, with standard interfaces and tools that support direct integration. It delivers predictable response and aligned data to support control loops, helping streamline development and deployment. M364C‑USV integration features include:

  • Software development kit (SDK) for control over Ethernet
  • Internet Protocol (IP) video with embedded telemetry
  • ONVIF Profile S support for video management systems (VMS)
  • NMEA 2000 and NMEA 0183 for vessel data

These interfaces support integration into autonomy stacks, remote-control systems and monitoring platforms with minimal custom development.

Ready for AI and Machine Vision Applications

The FLIR M364C‑USV provides two independent video streams: thermal and visible. On-screen information overlays can be disabled for machine vision applications. This supports:

  • Use in computer vision and analytics pipelines
  • Recording without visual clutter
  • Easier integration with third‑party video systems

This gives integrators a choice between operator-ready and data-ready video.

FLIR M364C‑USV Simplifies EO/IR Integration on Unmanned Vessels

Keeping Video and Telemetry in Sync

Autonomy systems depend on accurate timing between imagery and position data. When video and telemetry are handled as separate streams, synchronization can add complexity and introduce alignment errors. The M364‑USV embeds telemetry into the H.264 video stream using Supplemental Enhancement Information (SEI). Each frame can include:

  • Timestamp
  • Camera azimuth and elevation
  • Field of view
  • Orientation data

Because metadata is embedded with each frame, there is no need to synchronize separate streams. The system maintains alignment within about one frame, supporting real-time tracking, geolocation, and control.

Stable Imaging in Motion

USVs operate in constant motion, and cameras move during tracking. The M364‑USV maintains stabilization during active pan and tilt. This supports:

  • Stable observation of moving objects
  • Reliable inputs for analytics
  • Consistent data for control systems

Mechanical Design for Continuous Operation

The M364‑USV uses a reinforced pan-and-tilt driveline designed for:

  • Continuous motion
  • High duty cycles
  • Long-duration unattended operation

The system is tested to exceed IEC 60945 shock and vibration requirements.

Part of a Broader USV Solution Set

The FLIR M364‑USV is part of a broader USV technology portfolio from Teledyne Marine. USV deployments often rely on multiple system layers working together, including:

  • Above-water sensing such as radar and electro-optical/infrared (EO/IR) cameras
  • Below-water sonar systems for mapping and detection
  • Navigation systems including Global Navigation Satellite System (GNSS) and inertial navigation
  • Software for mission control, data processing, and visualization

Together, FLIR Marine and Teledyne combine mission-ready imaging with a wider range of sensing, navigation and software technologies used across USV programs. This depth allows for more integrated solutions, better data alignment across systems, and fewer gaps between sensors and autonomy software.

To discuss your USV application, contact our team using the form below.