High resolution marine thermal camera with pan and tilt, 2-axis gyro stabilization, long range zoom, ultra low-light camera, and LED spotlight.
Model
Refresh Rate
The M400’s advanced 640 x 480 sensor delivers crisp thermal video images in total darkness and lowlight conditions. Both models feature a ultra-low light HD color visible camera, and tight-beam LED spotlight for augmenting target identification. M400's optical thermal zoom lens with 4X magnification allows operators to see other vessels and targets at longer ranges. Active gyro-stabilization ensures a steady image in rough seas.
Navigate with a steady view in rough seas. Vertical stabilization compensates for vessel pitch and horizontal stabilization maintains the M400's field of view on a selected bearing.
M400 employs an optical thermal zoom lens for superior long range target detection.
High Resolution Thermal + an Ultra Low Light Visible Camera.
Actual range may vary depending on camera setup, environmental conditions and user experience.
M400 features a tight LED spotlight for identifying targets or inspecting incident scenes.
FLIR M-Series cameras are designed to integrate seamlessly with chartplotters and multi-function display from Furuno, Garmin, Raymarine and Simrad. View the thermal image on your chartplotter display and control the camera's pan and tilt with your chartplotter's touchscreen.
| Thermal Camera | |
|---|---|
| Field of View | 24° to 6° HFOV / 1.5° HFOV with e-zoom |
| Video Refresh Rate | <9 Hz or 30 Hz (NTSC and PAL) |
| Focal Length | 26 mm (Wide) to 105 mm (Narrow) |
| Optical Zoom | 4x |
| Digital Zoom | 4x Continuous |
| Detector Type | 640 × 480 VOx Microbolometer |
| Visible Camera | |
|---|---|
| Detector Type | 1/2.8” CMOS |
| Lines of Resolution | Up to 1920 x 1080 @ 30fps |
| Minimum Illumination | Low Light Setting ON: 0.006 lux / Low Light Setting OFF: 0.1 lux |
| Optical Zoom | 30x Optical Zoom |
| Digital Zoom | 12x |
| Focal Length | 129 mm to 4.3 mm |
| Field of View | 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV |
| Spotlight Type, Lumens, Beamº | LED, 580 Lumens, 5º Divergence Angle |
| System | |
|---|---|
| Gyro Stabilized | Yes |
| Video Tracking | M400 - No M400XR - Yes |
| Radiometry (Firefighter Mode) | M400 - No M400XR - Yes |
| Pan/Tilt Adjustment Range | 360° Continuous Pan, ± 90° Tilt |
| Analog Video Output | NTSC or PAL, 30 Hz or <9 Hz |
| Analog Video Connector Types | F-type BNC with BNC-to-RCA adapter included for video out |
| Network Video Output | Four, Independent H.264 Network Video Streams |
| HD-SDI Lossless Video Output | Yes |
| Power Requirements | 12-24V DC |
| Power Consumption | <50 W nominal; 130 W peak, 270 W 2/heaters |
| Environmental | |
|---|---|
| Operating Temperature Range | -13°F to +131°F (-25°C to +55°C) |
| Storage Temperature Range | -56° F to + 176°F (-50°C to +80°C) |
| Automatic Window Defrost | Standard at Power-Up |
| Sand/Dust Ingress | Mil-Std-810E |
| Water Ingress | IPX6 |
| Shock | 15 g vertical, 9 g horizontal |
| Vibration | IEC 60945; MIL-STD-810E |
| Lightning Protection | Standard |
| Salt Mist | IEC60945 |
| Wind | 100 knot (115.2 mph) |
| EMI | IEC 60945 |
| Physical | |
|---|---|
| Weight | 28 lbs (12.7 kg) |
| Size | Camera: 10.8” (273mm) x 15.7” (398mm) / Camera with Top-Down Riser: 12.8” (324mm) x 18.1” (459mm) |
| Range | |
|---|---|
| Detect a 30-foot Vessel | 12.78nm (23.67km) |
| NATO Target 2.3m x 2.3m @50% | 3.79nm (7.03km) |
| Detect Human Sized Target | 1.57nm (2.90km) |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.