Compact fixed view marine thermal cameras in standard and high resolution.
Model
Refresh Rate
The FLIR MD Series are fixed-view thermal night vision cameras designed to help boaters steer around obstacles and improve overall situational awareness at night and in low light conditions. The compact MD Series cameras are simple to mount and easy to integrate into your existing chartplotter displays. MD-Series thermal cameras output standard analog video and feature an Ethernet port for joystick or chartplotter control of the camera settings and on-screen control menu.
The MD Series camera's small footprint makes it easy to install. Only 5.2 cm (6 in) diameter and 17.8 cm (7 in) tall.
MD Series cameras feature a stationary thermal sensor for detecting obstacles and collision avoidance.
Choose the standard resolution MD324 or the high resolution MD625 for longer range.
Thermal Camera | |
---|---|
E-Zoom - Thermal | 2 x |
System | |
---|---|
Power Consumption | 4.8 W nominal; 12.5 W max |
Warranty | 2 year |
Environmental | |
---|---|
Automatic Window Defrost | Standard at Power-Up |
EMI | IEC 60945 |
Lightning Protection | Standard |
Operating Temperature Range | -25°C to +55°C |
Salt Mist | IEC60945 |
Shock | 15 g vertical, 9 g horizontal |
Storage Temperature Range | -40°C to +85°C-40°C to +85°C |
Vibration | IEC 60945; MIL-STD-810E |
Water Ingress | IPx6 |
Wind | 100 knot (115.2 mph) |
Physical | |
---|---|
Size | 6" dia. × 7" ht. |
Weight | ~ 3 lbs |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.