08 June 2025
FLIR Marine cameras integrate seamlessly with leading electronic chartplotters from manufacturers such as Furuno, Garmin, Raymarine, and Simrad.
FLIR Marine camera systems enhance situational awareness and night vision across all types of vessels—from small recreational boats to large yachts and commercial ships. To maximize effectiveness, you must connect your FLIR camera to a compatible chartplotter or monitor. Fortunately, FLIR Marine cameras integrate seamlessly with leading electronic chartplotters (multifunction displays) from manufacturers such as Furuno, Garmin, Raymarine, and Simrad.
FLIR Marine cameras do more than just display thermal imaging—they offer precise pan, tilt, and zoom functionality, along with specialized settings for optimal visibility. Each electronics chartplotter brand develops its own unique control interface based on FLIR’s specifications. To make the most of your system, consult your Owner’s Manual for detailed guidance on operation and integration.
Most FLIR Marine camera installations require just two cables:
Modern chartplotters support Video-over-Ethernet, which offers high-quality digital streaming directly from the FLIR camera. This allows effortless video sharing across multiple displays, ensuring every screen onboard has easy access to the feed. FLIR’s M200, M300, M400, and M500 series cameras all support standard Video-over-Ethernet connectivity.
For older chartplotters lacking Ethernet video support, FLIR’s M300, M400, and M500 series cameras offer analog video output. Note: FLIR’s M200 cameras do not support analog video output. Analog video requires direct input-to-output connections, and additional hardware may be needed to distribute the feed across multiple screens.
Modern chartplotters feature touchscreen controls, often complemented by rotary knobs, directional pads, and button interfaces. Integrated FLIR cameras allow you to:
For enhanced precision, FLIR’s JCU-4 joystick offers dedicated camera control. This Ethernet-based joystick seamlessly integrates into any marine system for responsive, full-time navigation.
One of the most powerful advantages of FLIR integration is side-by-side video and navigation data. Displaying your FLIR feed next to your chartplotter or radar allows easy identification of navigation markers, radar targets, and objects of interest.
FLIR’s Slew-to-Cue function enables automatic camera tracking based on radar or chartplotter input:
FLIR Marine cameras integrate with Man Overboard (MOB) alarm systems. If an MOB alarm is triggered, the system:
This automation reduces workload for the helmsman, improving response efficiency during critical situations.
Pairing a FLIR Marine camera with a modern multifunction display or chartplotter delivers unmatched safety, navigation, and observation capabilities. Consult your navigation electronics manufacturer to ensure optimal integration and full utilization of your system’s features.