FLIR MTMS

The FLIR (Marine Thermal Monitoring System) MTMS camera for marine monitoring watches critical equipment on your vessel including engines, exhaust manifolds and shaft bearings to spot problems before you're stranded on the water.

Product Options
FLIR MTMS
Thermal monitoring of critical equipment onboard

Thermal monitoring of critical equipment onboard

The FLIR MTMS thermal monitoring system watches critical equipment on your vessel, including engines, exhaust manifolds, and shaft bearings, to spot problems before you're stranded on the water. The MTMS integrates with chartplotter displays to send audible and visual alerts when the temperature of machine parts rise above preset thresholds. 

FLIR’s MSX® technology, which blends imagery from visible and thermal cameras, ensures that the MTMS's imagery is easier to understand than thermal imagery alone.

FLIR MTMS Product Options

All FLIR MTMS Systems come with a cooling bracket and DC PoE Injector, as well as a RayNet to RJ45 Cable and a M12X to RJ45 Cable. Choose either the One-Ball Joint Mounting Bracket (R70375) or Two-Ball Joint Mounting Bracket (261-2319-00) to complete your installation.

FLIR MTMS

SKU: E70321
FLIR MTMS

£1,295.00

  • Integrates directly with Garmin and Raymarine Chartplotter displays or PC

  • Set audible and visible alerts to elevated temperature events

  • MSX technology allows for simultaneous visual and thermal environmental monitoring

FLIR MTMS - Specifications & Resources

Imaging & Optical Data
IR resolution

80 × 60 pixels

Thermal sensitivity/NETD

< 0.10°C @ +30°C (+86°F) / 100 mK

Field of view (FOV)

48° × 37°

Focus

Fixed

Detector Data
Detector type

Focal Plane Array (FPA), uncooled microbolometer

Spectral range

7.5–13 μm

Visual Camera
Built-in digital camera

640 × 480

Digital camera, FOV

Adapts to the IR lens

Sensitivity

Minimum 10 Lux without illuminator

Measurement
Object temperature range

–10°C to +150°C (14°F to 302°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading (+10 to +100C@+10 to +35 amb)

Measurement Analysis
Spotmeter

6

Area

6 boxes with max./min./average

Automatic hot/cold detection

Max/Min temp. value and position shown within box

Measurement presets

Yes

Atmospheric transmission correction

Automatic, based on inputs for distance, atmospheric temperature and relative humidity

Optics transmission correction

Automatic, based on signals from internal sensors

Emissivity correction

Variable from 0.01 to 1.0

Reflected apparent temperature correction

Automatic, based on input of reflected temperature

External optics/windows correction

Automatic, based on input of optics/window transmission and temperature

Measurement corrections

Global object parameters

Alarm
Alarm functions

Automatic alarms on any selected measurement function. A maximum of 5 alarms can be set

Alarm output

Digital Out, store image, file sending (ftp), email (SMTP), notification

Set-Up
Color palettes

Color palettes (BW, BW inv, Iron, Rain)

Set-up commands

Date/time, Temperature °C/°F

Web interface

Yes

Storage of Images
Storage media

Built-in memory for image storage

Image storage mode

IR, visual, MSX

File formats

JPEG+FFF

Ethernet
Ethernet

Control, result and image

Ethernet - Type

100 Mbps

Ethernet - Standard

IEEE 802.3

Ethernet - Connector Type

M12 8-pin X-coded

Ethernet - Video Streaming

Yes

Ethernet - Power

Power over Ethernet, PoE IEEE 802.3af class 0

Ethernet - Protocols

Ethernet/IP, Modbus TCP, TCP, UDP, SNTP,

RTSP, RTP, HTTP, ICMP, IGMP, sftp, SMTP,

SMB (CIFS), DHCP, MDNS (Bonjour)

Marine Electronics Interface
Chartplotter Displays

Network compatible with networked PCs and Raymarine and Garmin Chartplotter displays.

Image Streaming
Image streaming formats

Motion JPEG, MPEG, H.264

Image streaming resolution

640 × 480

Image modes

Thermal, Visual, MSX (IR-image with enhanced detail presentation)

Automatic image adjustment

Continuous

Power System (POE Injector)
External power operation

12/24VDC, 2 W continuously/ 3.1 W absolute max

External power connector

Screw connection (12V/0V/Chassis)

Voltage Allowed range

9–36VDC

Environmental
Operating temp. range

0°C to +50°C (32°F to +122°F)

Storage temp. range

–40°C to +70°C (–40°F to +158°F) IEC 68-2-1 and IEC 68-2-2

Humidity (operating and storage)

IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)/ 2 cycles

EMC

EN 61000-6-2:2001 (Immunity) EN 61000-6-3:2001 (Emission) FCC 47 CFR Part 15 Class B (Emission) EN 60945: 2002

Encapsulation

IP67 (IEC 60529)

Bump

25 g (IEC 60068-2-29)

Vibration

2 g (IEC 60068-2-6) EN 60945:2002

Ignition Protection

EN 28845:1993

Physical
Camera size (L × W × H)

54 × 25 × 79 mm (2.1 x 1 x 3.1 in.) w/o connectors

54 × 25 × 95 mm (2.1 x 1 x 3.7 in.) w/ connectors

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.