The M560 is an AI-powered multi-spectral marine camera system engineered for advanced long-range performance. Featuring a cooled MWIR sensor with 14.9X thermal zoom, it delivers unrivaled clarity, precision and target tracking in the most demanding maritime environments.
The M560 is an elite AI-powered multi spectral camera designed for the most demanding marine applications. The camera goes beyond conventional thermal imaging by combining a superior FLIR cooled MWIR thermal sensor with a 4K ultra low-light visible camera, a 12 km ITAR-free laser rangefinder and a long-range laser spotlight. M560 integrates these powerful sensor payloads into a rugged 3-axis stabilized gimbal housing, offering unmatched situational awareness and long-range detection capabilities with best-in-class image stabilization.
FLIR AI Target Tracking technology employs an advanced neural network trained on the maritime environment. Combined with advanced algorithms the M560's AI Target Tracking automatically identifies and classifies common marine objects – like vessels, buoys, watercraft and people in the water – for easy interpretation. Once an object is classified and selected, the M560 intelligently tracks the target with dynamic pan and tilt control, maintaining precision even in rough seas, crowded waterways, and during high-speed maneuvers.
Color Thermal combines the color visual elements of the visible camera to enhance and provide context to thermal scene.
Our latest cooled MWIR (mid wave infrared) sensor equipped with an optical zoom lens for enhanced long range detection.
High Resolution Thermal, an Ultra Low Light Camera, Laser Spotlight and Optional Laser Range Finder.
The M460 and M560 feature an innovative three-axis pan and tilt system that allows the sensor payload assembly to roll inside the gimbal housing - ensuring distraction free image quality in all conditions.
The M560's 4K day and night camera with 25x optical zoom lens for detailed observation and positive long range target identification. Paired with a powerful cooled MWIR thermal sensor, it enables precise visual confirmation in extreme environments. Whether tracking fast-moving targets or scanning distant horizons, the M560's ultra-low light sensitivity augments thermal imaging and delivers reliable target recognition.
The M560 features an integrated tight-beam laser spotlight for positively identifying vessels and people in the water. Illuminate objects up to 1km away.
Accurately measure the distance and bearing to a target at long range and in poor visibility. Confidently measure ranges up 12KM (6.5nm). M560 cameras are available with or without the ITAR free laser range finder option.
The M560 is available with or without a pre-installed ITAR free laser range finder.
Elite muti-spectral AI-enhanced thermal camera with three-axis stabilization, 4k ultra low-light camera and laser spotlight.
No laser range finder option
Elite muti-spectral AI-enhanced thermal camera with three-axis stabilization, 4k ultra low-light camera and laser spotlight.
Includes pre-installed ITAR Free laser range finder
| Power | |
|---|---|
| Supply Voltage | 12 to 24 volts DC (10.8V min to 31.2V max) |
| Current | Peak 23 amps |
| Power Consumption | 230 Watts |
| Network and Connectors | |
|---|---|
| Ethernet | 1x RayNet |
| DeviceNet | NMEA 2000 |
| Bulkhead | NMEA 0183 Input Output |
| IEEE Standard | Conforms to IEEE 802.3ab |
| Environmental | |
|---|---|
| Operating Temperature | -25 °C to +55 °C (-13 °F to 131 °F) |
| Storage Temperature | -30 °C to +70 °C (-22 °F to 158 °F) |
| Relative Humidity | max 95% |
| Automatic Window Defrost | Standard at power-up |
| Water Ingres | IPX6 and IPX7 |
| Sand and Dust | IEC/EN 60529:1992+A2:2013 (IP6X) |
| Vibration | IEC/EN 60945:2002 (exposed) |
| Altitude | MIL-STD-810H |
| Lightning Protection | Near Strike at 2 kV |
| EMC | IEC/EN 60945:2002 |
| Wind | 100 knot (115.2 mph) |
| System Specification | |
|---|---|
| Gyro Stabilization | Yes (three-axis) |
| Digital Image Stabilization | Yes (visible camera only) |
| Network Video Output | Four, independent H.264 network video streams |
| Video Connector | BNC 6G-SDI output |
| ONVIF Compliant | Yes Profiles S |
| Pan and Tilt | 360° Continuous Pan, +/-90° Tilt |
| Target Tracking | |
|---|---|
| AI Enhanced Detection and Classification | Yes (thermal and visible) |
| Video Target Tracking | Yes (thermal and visible) |
| Radar Target Tracking | Yes (via NMEA 0183) |
| Laser Range Finder | |
|---|---|
| Maximum Effective Range | 12 km (6.5nm) (Range performance depends on sea conditions and target size) |
| Nato Target Range | 6 km (3.24nm) (Range performance depends on sea conditions and target size) |
| Laser Spotlight | |
|---|---|
| Beam | 2.2º |
| Lumens | 1000 |
| Max Illumination Range | 1km (0.25 lux) |
| Visible Camera | |
|---|---|
| Detector Type | 1/1.8-type CMOS |
| Resolution | Up to 3840 x 2160 @ 30fps |
| Minimum Illumination | .03 lux (ICR off, high sensitivity mode on) / 0.0002 lux (ICR on, high sensitivity mode on) |
| Zoom | 25× Optical Zoom |
| Digital Zoom | 12x |
| Focal Length | 6.5-162.5mm |
| Field of View | 59° Wide FOV to 2.8° Narrow FOV |
| Thermal Camera | |
|---|---|
| Detector Type | Cooled MWIR InSb 640x512 Focal Plane Array |
| Image Processing | FLIR Proprietary Digital Detail Enhancement |
| Video Refresh Rate | 30Hz |
| Field of View | 1.9 ° to 2.8° |
| Focal Length | 19 mm (Wide) to 290 mm (Narrow) |
| Optical Zoom | 14.9x |
| Digital Zoom | 8x |
The following parts are supplied with the M560:
| 1 | M560 Camera |
| 2 | Camera seal |
| 3 | Documentation pack |
| 4 | RJ45 to RJ45 waterproof coupler |
| 5 | Lifting kit: 2x M8 eyebolts, 2x stainless steel shackles, 1x lifting sling. |
| 6 | Right-angled power cable, 1 m (3.28 ft) |
| 7 | Fixings: 6x M10x100 bolts, 6x M10 nyloc nuts, 12x M10 flat washers, 6x split pins. |
| 8 | Right-angled RayNet (Ethernet) to RJ45 adapter cable, 1 m (3.28 ft) |
| 9 | VCM150 Voltage Convertor Module |
| 10 | VCM150 cable clamp |
| 11 | VCM150 mounting screws x2 |
| 12 | VCM150 cable clamp mounting screw x3 |
| 13 | External LED diagnostic indicator |
| 14 | 2x No.10 (5 mm x 25 mm) T25 Torx flanged button head wood screw for LED indicator |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.