An AI-powered multi-spectral marine camera system designed for dynamic maritime environments. With advanced thermal and visible imaging, AI tracking, and three-axis stabilized imaging, the M460 delivers cutting-edge performance for long-range detection and rapid response.
Engineered for precision in the harshest marine environments, the M460 combines AI-driven multi spectral imaging with advanced detection capabilities. More than thermal camera, the M460 combines a superior FLIR LWIR thermal sensor with a 4K ultra low-light visible camera, a 12km ITAR free laser rangefinder and a long-range LED laser spotlight. M460 integrates these powerful sensor payloads into a rugged three-axis stabilized gimbal housing, offering superior long-range detection capabilities with best-in-class image stabilization.
FLIR AI Target Tracking technology employs an advanced neural network trained on the maritime environment. Combined with advanced algorithms, the M460's AI Target Tracking system automatically detects and classifies common marine objects – such as vessels, buoys, watercraft and people in the water – making them easy to identify and interpret. Once an object is classified and selected, the M460 intelligently tracks the target with dynamic pan and tilt control, maintaining precision even in rough seas, crowded waterways, and during high-speed maneuvers.
Color Thermal combines the color visual elements of the visible camera to enhance and provide context to thermal scene.
Our latest uncooled LWIR (long range infrared )sensor equipped with an optical zoom lens for enhanced long range detection.
High Resolution Thermal, an Ultra Low Light Camera, Laser Spotlight and Optional Laser Range Finder.
The M460 and M560 feature an innovative three-axis pan and tilt system that allows the sensor payload assembly to roll inside the gimbal housing - ensuring distraction free image quality in all conditions.
The M460's 4K day and night camera with 25x optical zoom lens delivers detailed observation and positive long range target identification. The ultra-low light sensitivity augments thermal imaging and provides reliable long range target recognition even in low-visibility conditions.
The M460 marine night vision camera features an integrated tight-beam laser spotlight for positively identifying vessels and people in the water. Illuminate objects up to 1km away with precision and clarity.
Even in poor visibility, accurately measure the distance and bearing to targets at long range up to 12KM (6.5nm). M460 cameras are available with or without the ITAR free laser range finder option.
The M460 is available with or without a pre-installed ITAR free laser range finder.
Elite muti-spectral AI-enhanced thermal camera with three-axis stabilization, 4k ultra low-light camera and laser spotlight
No laser range finder option
Elite muti-spectral AI-enhanced thermal camera with three-axis stabilization, 4k ultra low-light camera and laser spotlight
Includes pre-installed ITAR Free laser range finder
| Thermal Camera | |
|---|---|
| Detector Type | 640 × 512 VOx Microbolometer |
| Video Refresh Rate | 30Hz |
| Field of View | 5.86° – 30.68° |
| Focal Length | 26 mm (Wide) to 105 mm (Narrow) |
| Optical Zoom | 5.4x |
| Digital Zoom | 4x |
| Image Processing | FLIR Proprietary Digital Detail Enhancement |
| Visible Camera | |
|---|---|
| Detector Type | 1/1.8-type CMOS |
| Resolution | Up to 3840 x 2160 @ 30fps |
| Minimum Illumination | .03 lux (ICR off, high sensitivity mode on) / 0.0002 lux (ICR on, high sensitivity mode on) |
| Zoom | 25× Optical Zoom |
| Digital Zoom | 12x |
| Focal Length | 6.5-162.5mm |
| Field of View | 59° Wide FOV to 2.8° Narrow FOV |
| Laser Spotlight | |
|---|---|
| Beam | 2.2º |
| Lumens | 1000 |
| Max Illumination Range | 1km (0.25 lux) |
| Laser Range Finder | |
|---|---|
| Maximum Effective Range | 12 km (6.5nm) (Range performance depends on sea conditions and target size) |
| Nato Target Range | 6 km (3.24nm) (Range performance depends on sea conditions and target size) |
| Target Tracking | |
|---|---|
| AI Enhanced Detection and Classification | Yes (thermal and visible) |
| Video Target Tracking | Yes (thermal and visible) |
| Radar Target Tracking | Yes (via NMEA 0183) |
| System Specification | |
|---|---|
| Gyro Stabilization | Yes (three-axis) |
| Digital Image Stabilization | Yes (visible camera only) |
| Network Video Output | Four, independent H.264 network video streams |
| Video Connector | BNC 6G-SDI output |
| ONVIF Compliant | Yes Profiles S |
| Pan and Tilt | 360° Continuous Pan, +/-90° Tilt |
| Power | |
|---|---|
| Supply Voltage | 12 to 24 volts DC (10.8V min to 31.2V max) |
| Current | Peak 23 amps |
| Power Consumption | 230 Watts |
| Environmental | |
|---|---|
| Operating Temperature | -25 °C to +55 °C (-13 °F to 131 °F) |
| Storage Temperature | -30 °C to +70 °C (-22 °F to 158 °F) |
| Relative Humidity | max 95% |
| Automatic Window Defrost | Standard at power-up |
| Water Ingres | IPX6 and IPX7 |
| Sand and Dust | IEC/EN 60529:1992+A2:2013 (IP6X) |
| Vibration | IEC/EN 60945:2002 (exposed) |
| Altitude | MIL-STD-810H |
| Lightning Protection | Near Strike at 2 kV |
| EMC | IEC/EN 60945:2002 |
| Wind | 100 knot (115.2 mph) |
| Network and Connectors | |
|---|---|
| Ethernet | 1x RayNet |
| DeviceNet | NMEA 2000 |
| Bulkhead | NMEA 0183 Input Output |
| IEEE Standard | Conforms to IEEE 802.3ab |
The following parts are supplied with the M460:
| 1 | M460 Camera |
| 2 | Camera seal |
| 3 | Documentation pack |
| 4 | RJ45 to RJ45 waterproof coupler |
| 5 | Lifting kit: 2x M8 eyebolts, 2x stainless steel shackles, 1x lifting sling. |
| 6 | Right-angled power cable, 1 m (3.28 ft) |
| 7 | Fixings: 6x M10x100 bolts, 6x M10 nyloc nuts, 12x M10 flat washers, 6x split pins. |
| 8 | Right-angled RayNet (Ethernet) to RJ45 adapter cable, 1 m (3.28 ft) |
| 9 | VCM150 Voltage Convertor Module |
| 10 | VCM150 cable clamp |
| 11 | VCM150 mounting screws x2 |
| 12 | VCM150 cable clamp mounting screw x3 |
| 13 | External LED diagnostic indicator |
| 14 | 2x No.10 (5 mm x 25 mm) T25 Torx flanged button head wood screw for LED indicator |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.