19 May 2025
Designed specifically for marine fire service, the FLIR M400XR is a high-performance, triple-payload thermal imaging system.
FLIR Marine cameras are essential tools for night-time navigation, collision avoidance, and long-range observation. For marine firefighting vessels, selecting the right thermal camera can significantly enhance mission safety and effectiveness.
Designed specifically for marine fire service, the FLIR M400XR is a high-performance, triple-payload thermal imaging system. Featuring an advanced thermal imager, HD ultra low-light camera, and a borescope-aligned LED spotlight, this gyro-stabilized pan-tilt-zoom system is engineered to withstand the rigors of emergency response operations.
Fireboat duty is demanding, where every second counts. Responders must have instant access to clear, actionable information to make quick, informed decisions. The M400XR serves as an extra set of eyes, helping crews spot vessel traffic, obstacles, floating debris, and navigational markers - day or night. By improving visibility, it ensures marine firefighters arrive on scene safely and efficiently.
Standard thermal cameras used for navigation and collision avoidance have a 300°F temperature calibration limit, insufficient for fire scenes' high heat. The M400XR, however, is optimized for temperatures up to 1000°F, delivering superior firefighting capabilities.
Thermal imaging isn’t just about heat detection - it penetrates smoke and dust, providing commanders with a clearer view of the situation. Firefighters in view of the M400XR become more visible to fireboat crews, improving coordination and safety.
Additionally, thermal imaging offers crucial insights into vessel structures:
High-performance thermal cameras are indispensable on any vessel, but for fast-response firefighting teams, they are mission-critical. The FLIR M400XR brings next-level situational awareness, helping marine crews see, assess, and respond more effectively when every second matters.